Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemInjector Nozzles4W-7018: Fuel Injector Nozzle
Home
EngineFuel SystemInjector Nozzles
4W-7018: Fuel Injector Nozzle
4W-7018: Fuel Injector Nozzle

Explore Cat® part 4W-7018 fuel injector nozzle with protective cap used in fuel injection lines on heavy equipment diesel engine.

Brand: Cat

Product Images
4W-7018: Fuel Injector Nozzle
4W-7018: Fuel Injector Nozzle
4W-7018: Fuel Injector Nozzle
4W-7018: Fuel Injector Nozzle
4W-7018: Fuel Injector Nozzle

Explore Cat® part 4W-7018 fuel injector nozzle with protective cap used in fuel injection lines on heavy equipment diesel engine.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-3422
0R-3422 : Cat® Reman Fuel Injector Nozzle
Check Price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-7018
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-7018

Units of Measure

USMetric
Width (mm): 38.1
Height (mm): 38.1
Length (in): 8.7
Material: Fuel Fluid
Height (in): 1.5
Length (mm): 221.0
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4W-7018

GENERATOR

SR4 WEG

WHEEL TRACTOR

639D 631D 631E 637D 637E 633D

GENERATOR SET

3408C 3412C 3406C

TRUCK ENGINE

3408B 3408 3406B

WHEEL DOZER

834B

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565 PR-750B

WINCH

58

LANDFILL COMPACTOR

836

WHEEL LOADER

988B 988F 992D 992C 990

TRACK-TYPE TRACTOR

D8L

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3408 3412C

RIPPER

8

MARINE ENGINE

3408B 3408C 3412C 3412 3406B 3406C 3408

PIPELAYER

589

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 3406B 3406C 3408B

WHEEL SCRAPER

657E

TRUCK

769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

BULLDOZER

8S 8U 834U 834S 8A

View More
Compare Alternate Parts
4W-7018
This part:
4W-7018: Fuel Injector Nozzle
Length (in)

8.7

Height (in)

1.5

Description

Explore Cat® part 4W-7018 fuel injector nozzle with protective cap used in fuel injection lines on heavy equipment diesel engine.

0R-3422
This part:
0R-3422: Cat® Reman Fuel Injector Nozzle
Length (in)

8.7

Height (in)

1.5

Description

Cat® Reman Fuel Injector Nozzle (3406)(DI Fuel Valve)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert