Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemInjector Nozzles4W-7019: Fuel Injector Nozzle
Home
EngineFuel SystemInjector Nozzles
4W-7019: Fuel Injector Nozzle
4W-7019: Fuel Injector Nozzle

Cat® Fuel Injector Nozzle with Protective Cap used in Fuel Injection Lines

Brand: Cat

Product Images
4W-7019: Fuel Injector Nozzle
4W-7019: Fuel Injector Nozzle
4W-7019: Fuel Injector Nozzle
4W-7019: Fuel Injector Nozzle
4W-7019: Fuel Injector Nozzle

Cat® Fuel Injector Nozzle with Protective Cap used in Fuel Injection Lines

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
4W-7019
This part:
4W-7019: Fuel Injector Nozzle
Length (in)

8.7

Height (in)

1.5

Description

Cat® Fuel Injector Nozzle with Protective Cap used in Fuel Injection Lines

0R-3536
This part:
0R-3536: Cat® 3408 Reman Fuel Injector Nozzle
Length (in)

8.7

Height (in)

1.5

Description

Cat 3408 Reman Fuel Injector Nozzle (DI Fuel Valve)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert