Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4W-7342: 3/8''-24 Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4W-7342: 3/8''-24 Hex Nut
4W-7342: 3/8''-24 Hex Nut

Cat® 0.375" Hexagonal Flare Nut

Brand: Cat

Product Images
4W-7342: 3/8''-24 Hex Nut

Cat® 0.375" Hexagonal Flare Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-7342

Units of Measure

USMetric
Thickness (mm): 11.43
Thickness (in): 0.45
Nut Type: Hex
Thread Size (in - TPI) (in): 3/8-24
Hand of Thread: RH
Length (in): 3.8
Material: Coating Fluid,Carbon Steel
Thread Size (in): 0.015
Coating: Oil With Corrosion Inhibitor
Thread Size (mm): 0.375
Height (in): 0.3
Width (mm): 71.1
Height (mm): 7.6
Thread Size (dia x pitch) (mm): 3/8x24
Drive (mm): 17.31
Drive (in): 0.681
Length (mm): 96.5
View More
Compatible Models for part number 4W-7342

WHEEL TRACTOR

615 621S 615C 627E 627F 615C II

TRUCK ENGINE

3406C 3406B 3306B 3306

WHEEL TRACTOR-SCRAPER

613G

WHEEL DOZER

834B

WINCH

57H 57

LANDFILL COMPACTOR

836

MOTOR GRADER

12H 12G 16H NA 160H NA 12H NA 140G 16G 140H NA 140H ES 143H 14G

WHEEL LOADER

966F II 972G 994 990 988F 980C 966D 966F 966E 990 II 966G

TRACK-TYPE TRACTOR

D7G D7H D6GC D8N

ENGINE - MACHINE

3408 3208

GEN SET ENGINE

3306 3408B 3408C 3408 3306B

CHALLENGER

65C 65B 65D 70C 65

ARTICULATED TRUCK

D250B D25D D350D D30D D300D

MARINE ENGINE

3208

RIPPER

7 8

PIPELAYER

578

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3406C 3408B 3306B

WHEEL SCRAPER

637E 627F 627E 615C 621E

FRONT SHOVEL

5080 235C

EXCAVATOR

330 L 330-A L 375-A L E300 E300B 350-A 330-A 330-A L 235B 235C 235D EL300 330 LN 375-A 330-A LN 350-A L EL300B 350 L

BULLDOZER

7SU 7A 7S 7U 8A 8U 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced