Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits501-6695: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
501-6695: Hydraulic Cylinder Seal Kit - Standard Size
501-6695: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
501-6695: Hydraulic Cylinder Seal Kit - Standard Size
501-6695: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

343-8053: Piston Wear Ring
343-8053: Piston Wear RingQuantity: 2
338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal
338-2446: 11.4mm Wide Cylinder Rod U-Cup SealQuantity: 1
340-9314: 5 x 65mm 80A PU O-Ring
340-9314: 5 x 65mm 80A PU O-RingQuantity: 1
323-2474: Sleeve Bearing (Bushing)
323-2474: Sleeve Bearing (Bushing)Quantity: 1
340-9322: 5 x 110mm 80A PU O-Ring
340-9322: 5 x 110mm 80A PU O-RingQuantity: 1
478-4178: Cylinder Rod Wiper Seal
478-4178: Cylinder Rod Wiper SealQuantity: 1
340-6339: 120mm Bore Diameter Piston Seal
340-6339: 120mm Bore Diameter Piston SealQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 501-6695

We are still working on adding a specification for this part.

Compatible Models for part number 501-6695

BACKHOE LOADER

432E 444F 432F 434E 432F2 444F2

COMPACT WHEEL LOADER

930 938

WHEEL LOADER

938K 938M 938 930K 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert