Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits501-6697: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
501-6697: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6697: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
501-6697: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6697: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6697: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

351-2182: 90mm Diameter Rod Wear Bearing
351-2182: 90mm Diameter Rod Wear BearingQuantity: 1
351-2177: 106.35mm Diameter Cylinder Rod U-Cup Seal
351-2177: 106.35mm Diameter Cylinder Rod U-Cup SealQuantity: 1
478-4183: 100mm Outer Diameter Wiper Seal
478-4183: 100mm Outer Diameter Wiper SealQuantity: 1
351-2187: 5 x 90mm 90A PU O-Ring
351-2187: 5 x 90mm 90A PU O-RingQuantity: 1
351-2185: 5 x 140mm 90A PU O-Ring
351-2185: 5 x 140mm 90A PU O-RingQuantity: 1
351-2190: 129mm Inner Diameter Piston Seal
351-2190: 129mm Inner Diameter Piston SealQuantity: 1
351-2193: 150mm Bore Diameter Piston Guide Rod Wear Ring
351-2193: 150mm Bore Diameter Piston Guide Rod Wear RingQuantity: 2
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 501-6697

We are still working on adding a specification for this part.

Compatible Models for part number 501-6697

COMPACT WHEEL LOADER

930 938

WHEEL LOADER

930 938K 938M 938 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert