Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components506-5818: Diesel Exhaust Fluid Filter
HomeEngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components506-5818: Diesel Exhaust Fluid Filter
506-5818: Diesel Exhaust Fluid Filter

Cat® Diesel Exhaust Fluid Filter mounted to DEF tanks to filter out impurities and contaminants

Brand: Cat

Product Images
506-5818: Diesel Exhaust Fluid Filter
506-5818: Diesel Exhaust Fluid Filter
506-5818: Diesel Exhaust Fluid Filter
506-5818: Diesel Exhaust Fluid Filter
506-5818: Diesel Exhaust Fluid Filter

Cat® Diesel Exhaust Fluid Filter mounted to DEF tanks to filter out impurities and contaminants

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 506-5818

Units of Measure

USMetric
Height (in): 0.74
Height (mm): 18.8
Length (in): 1.96
Length (mm): 50.0
Width (in): 1.94
Width (mm): 49.5
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 506-5818

GENERATOR

LC51XX

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 631 623K 621K 627K 637K 657 651

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

18M3 16 14 18 12M 3 AWD 160 150 160M 3 AWD 140 14M3 12M 3 120 140M 3 AWD 140M 3 140 GC 16M3 160M 3

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6T XW D6T XL D6N XL D6T D6N D7E D9 D6 D5 D8 D7 D8T D9T D6T XL PAT D6T XW PAT D6 XE D6N LGP

ROTARY DRILL

MD6200

ASPHALT PAVER

AP-1000F AP-1055F AP1000

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL83 PL87 PL72

FORESTRY PRODUCTS

538 548 558

LOG LOADR FORST MACH

558

EXCAVATOR

349F LXE FM538 336F FM548 335F 323F 336F XE 374F L 390F M318F MH3040 340MHPU 340F L UHD 352F XE VG 336 MHPU 548 349F L 352F-VG 558 326F L 336F L XE FM558 326F 538 330F LN 330GC 349F 352 UHD 340 352F 340F 349 336 GC 345 340F L LRE 352 350 336F L 374F 326 330 GC 323 330 335 336 333 330F L 336F LNXE 329F L 335F LCR 395 336F LN 330F 390F L 374 323F L 326F LN 345 GC

MOBILE HYD POWER UNIT

336FMHPU 330 MHPU 336F 352FMHPU 390F 330F 330FMHPU

WHEEL TRACTOR

651E 631K 651 657E 621K OEM

GENERATOR SET

C18 GEN SE XQ425 C9 GEN SET XQ1140 C7.1 GEN XQ230 C18 XQP310 XQP200

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM 330F OEM

RECLAIMER MIXER

RM400 RM500B

ENGINE

C15 C18 C13B C7.1 C9.3

TRACK LOADER

963 973 953 973K 963K 953K

SOIL COMPACTOR

825 825K 815K 815

EJECTOR TRUCK

730C2 EJ 740

WHEEL DOZER

834K 824K 814K 814 824

COLD PLANER

PM312 PM313 PM310 PM620 PM622

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

WHEEL LOADER

962 982XE 966 972M 972 966 GC 966XE 980 982 988GC 986K 950M 962M 980XE 988K XE 988K 966M 930M 950 962M Z 950M Z 950GC 950 GC 972M XE 966M XE 972XE 980M 938M 926M 982M

ROAD RECLAIMER

RM400 RM500B RM500

ARTICULATED TRUCK

725C 730C2 725C2 740C 740 GC 730C 745C 725 735C 745 730 735

WHEELED EXCAVATOR

MH3026 MH3024 M322 M318F MH3040 M320F M322F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C18 C7.1 C9.3 C9.3B C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

TRUCK

770G 772G 772G OEM 770G OEM

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced