Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits508-1902: PISTON KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits508-1902: PISTON KIT
508-1902: PISTON KIT

Cat® Piston Kit (+0.5 mm Oversize)

Brand: Cat

Product Images
508-1902: PISTON KIT
508-1902: PISTON KIT
508-1902: PISTON KIT
508-1902: PISTON KIT
508-1902: PISTON KIT

Cat® Piston Kit (+0.5 mm Oversize)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

480-3865: Piston Ring
480-3865: Piston RingQuantity: 1
367-4088: Gudgeon Pin
367-4088: Gudgeon PinQuantity: 1
480-3867: Piston Ring
480-3867: Piston RingQuantity: 1
480-3869: Piston Oil Ring
480-3869: Piston Oil RingQuantity: 1
124-3536: RING
124-3536: RINGQuantity: 2
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Specifications for part number 508-1902
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 508-1902

GENERATOR SET

C4.4 C4.4DE55E2 DE110GC C4.4 GEN S XQP100

INTEGRATED TOOLCARRIER

IT14G

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

434 430 432 444F2 426 F2 414E 422F 442D 444 442E 434E 422E 434F 416F2 430E 430F 416 420F2 428F2 424D 426 416E 428F 428 416F 420D 432E 444F 420E 432F 424 432D 444E 420 428D 416D 428E 432F2 430F2 434F2 420F

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH340B TH360B TH355B TH460B

FORWARDER

554

TRANSMISSION

CAT

ASPHALT PAVER

BG-230D AP-650B AP-800D BG-225C

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

3054E 3054C C3.3

EXCAVATOR

312D2 GC 312D2 315C 318D2 L 312D2 L 313D2 313D2 LGP

VIBRATORY COMPACTOR

CP-433E CD-54 CP-533E CS-533E CB-534D CS-433E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced