Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits518-4797: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
518-4797: Single Cylinder Head Install Kit
518-4797: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit ensures a secure seal, preventing leaks and maintaining optimal engine performance

Brand: Cat

Product Images
518-4797: Single Cylinder Head Install Kit
518-4797: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit ensures a secure seal, preventing leaks and maintaining optimal engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 1
6V-6228: 26.64mm Inside Diameter Seal-O-Ring
6V-6228: 26.64mm Inside Diameter Seal-O-RingQuantity: 3
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
243-2288: 0.8mm Thick Gasket
243-2288: 0.8mm Thick GasketQuantity: 2
241-5928: 1.2mm Thick Two Hole Flange Gasket
241-5928: 1.2mm Thick Two Hole Flange GasketQuantity: 2
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
362-8264: Cylinder Head Gasket
362-8264: Cylinder Head GasketQuantity: 1
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines GasketQuantity: 1
7N-6806: 15.60mm Inner Diameter Round Seal
7N-6806: 15.60mm Inner Diameter Round SealQuantity: 2
272-0760: Valve Cover Press In Place Seal
272-0760: Valve Cover Press In Place SealQuantity: 1
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
122-8856: Manifold Water Line Gasket
122-8856: Manifold Water Line GasketQuantity: 1
127-2176: 1.6mm Carrier Thick Integral Seal Gasket
127-2176: 1.6mm Carrier Thick Integral Seal GasketQuantity: 2
240-7032: Rocker Base Press in Place Seal
240-7032: Rocker Base Press in Place SealQuantity: 1
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 518-4797

We are still working on adding a specification for this part.

Compatible Models for part number 518-4797

INDUSTRIAL ENGINE

3512C

TRUCK

793D 793C 785D

PETROLEUM PACKAGE

TH55-KRESS

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert