Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pumps520-2923: Engine Oil Pump
HomeEngineLubrication SystemOil Pumps520-2923: Engine Oil Pump
520-2923: Engine Oil Pump

Cat® Engine Oil Pump

Brand: Cat

Product Images
520-2923: Engine Oil Pump
520-2923: Engine Oil Pump
520-2923: Engine Oil Pump
520-2923: Engine Oil Pump
520-2923: Engine Oil Pump

Cat® Engine Oil Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 520-2923

We are still working on adding a specification for this part.

Compatible Models for part number 520-2923

UNDERGROUND ART TRUCK

AD60 AD55B AD63

GENERATOR

SR5

GENERATOR SET

DE1400 D1250 C32 C32 GEN SET DE1500 DE1250S D1000 D800

ENGINE

C32 MARINE C27 INDUSTRIAL

PETROLEUM ENGINE

C27 C32

LOCOMOTIVE ENGINE

C32

WHEEL DOZER

844 854K 854 844H 844K

OFF HIGHWAY TRUCK

777G 777E 775 773

MOTOR GRADER

24

WHEEL LOADER

993K 992K 990K 990H 990 993 992

HYDRAULIC SHOVEL

6015B 6015 6020B 6030

TRACK-TYPE TRACTOR

D6T

ENGINE - MACHINE

C27

MARINE ENGINE

C32 C32 MARINE

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27

EXPANDED MINING PRODUCTS

LD350

QUARRY TRUCK

773E 777E

TRUCK

775G 775F 773G LRC 775G OEM 773E 773D 773G 773F 775G LRC 773G OEM 777C 777B 777D 777G 777F

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced