Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components526-1321: Air Cleaner Group (Basic)
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components526-1321: Air Cleaner Group (Basic)
526-1321: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Product Images
526-1321: Air Cleaner Group (Basic)
526-1321: Air Cleaner Group (Basic)
526-1321: Air Cleaner Group (Basic)
526-1321: Air Cleaner Group (Basic)
526-1321: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 526-1321

Air Cleaners contain various types of filtering elements that help filter out unwanted dust particles (like dirt and debris) that could potentially harm the engine. They come in various shapes (round and non-round) and may contain both primary and secondary filter elements. Air Cleaners can be engine or remote-mounted.

Attributes:
• Captures and filters airborne contaminants from intake air
• Prevents unfiltered air from bypassing the filter

View More
Specifications for part number 526-1321

Units of Measure

USMetric
Material: Polypropylene (Housing/Cover),Polyolefin Plastic,Polyurethane Plastic
Type: Air Cleaner,Round
Overall Length (mm): 565.0
Overall Width (mm): 308.0
Overall Height (mm): 437.0
Overall Length (in): 22.2
Overall Width (in): 12.1
Overall Height (in): 17.2
Length (in): 22.248
Thread Size (mm): M8x1.25
Outside Diameter (in): 12.2
Height (in): 17.22
Outside Diameter (mm): 310.0
Width (mm): 307.6
Height (mm): 437.4
Outlet Size (mm): 108
Mounting: Right
Outlet Size (in): 4.252
Width (in): 12.11
Length (mm): 565.1
View More
Compatible Models for part number 526-1321

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced