Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights526-1946: Warning Lighting Group
HomeElectrical & ElectronicsLights & Light AccessoriesLights526-1946: Warning Lighting Group
526-1946: Warning Lighting Group

Cat® Warning Lighting Group (Beacon Kit)

Brand: Cat

Product Images
526-1946: Warning Lighting Group
526-1946: Warning Lighting Group

Cat® Warning Lighting Group (Beacon Kit)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 526-1946

Units of Measure

USMetric
Overall Diameter (mm): 130.0
Overall Diameter (in): 5.1
Overall Height (mm): 116.0
Overall Height (in): 4.6
Wire Length (mm): 561.0
Wire Length (in): 22.1
Voltage (volts): 10 - 30 Vdc
Current (Amps): 1.3
Power (watts): 12.0
Weight (kg): 0.206
Weight (lb): 0.5
View More
Compatible Models for part number 526-1946

TELEHANDLER

TH337C TH336C TH514D TL642D TH255C TL943D TL1255D TL1055D TH406C TH417C TH407C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced