Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemAftertreatment Systems & ComponentsAftertreatment DPF529-7539: Diesel Exhaust Fluid Injector
HomeEngineExhaust SystemAftertreatment Systems & ComponentsAftertreatment DPF529-7539: Diesel Exhaust Fluid Injector
529-7539: Diesel Exhaust Fluid Injector

Cat® Diesel Exhaust Fluid Injector

Brand: Cat

Product Images
529-7539: Diesel Exhaust Fluid Injector
529-7539: Diesel Exhaust Fluid Injector
529-7539: Diesel Exhaust Fluid Injector
529-7539: Diesel Exhaust Fluid Injector
529-7539: Diesel Exhaust Fluid Injector

Cat® Diesel Exhaust Fluid Injector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 529-7539

Units of Measure

USMetric
Material: Aluminum,Alloy Aluminum,Corrosion Preventative Fluid
Overall Length (in): 4.51
Overall Length (mm): 114.5
Weight (kg): 0.27
Weight (lb): 0.6
View More
Compatible Models for part number 529-7539

GENERATOR

LC31XX

COMPACT TRACK LOADER

285XE 275 285 275XE

GENERATOR SET

XQP115 XQ125CM

ENGINE

C3.6 C7.1

TRACK LOADER

953

SOIL COMPACTOR

CS56B CS12 GC CS68B CP68B CP56B CS10 GC CP12 GC CS66B CS78B CP11 CP12 CP13 CP14 CP16 CS76B CS12 CP13 GC CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP74B CS11 GC

BACKHOE LOADER

420XE 416 428 420 434 430 432 444 450

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 120 GC 140 GC

WHEEL LOADER

926 930 938 938M 926M 930M

COMPACT WHEEL LOADER

914 910 930 938 926

TELEHANDLER

TH1255 TH0842 TH1055

ASPHALT COMPACTOR

CW16 CB10 CB8 CB7

TRACK-TYPE TRACTOR

D2 D1 D4 D3 D5

ASPHALT PAVER

AP500 AP655 PE636 AP400 AP555 AP455 AP600

SKID STEER LOADER

270XE 270

FORESTRY PRODUCTS

FM528 LL FM528 538

WHEELED EXCAVATOR

M323F M313-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317 M314-07

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C3.6 C4.4

EXCAVATOR

FM538 320 326 330 GC 325 323 315 GC 319 MH3040 323 GX 317 315 313 320 GX 317 GC 330GC 320 GC

VIBRATORY COMPACTOR

CS11 GC CS512 GC CS7 CP11 GC CP12 CS10 GC CP7 CS12 CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced