Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws534-1296: Track Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws534-1296: Track Bolt
534-1296: Track Bolt

Brand: Cat

Product Images
534-1296: Track Bolt
534-1296: Track Bolt
534-1296: Track Bolt
534-1296: Track Bolt
534-1296: Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 534-1296

Units of Measure

USMetric
Bolt Length (in): 11.811
Bolt Length (mm): 300.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.413
Grip Length (mm): 10.5
Hand of Thread: RH
Material: Alloy Steel,Low Alloy Steel,Alloy Zinc
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M30
Locking Feature: None
Thread Size (dia x pitch) (mm): M30x3.5
View More
Compatible Models for part number 534-1296

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced