Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits539-0546: Transmission Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits539-0546: Transmission Gasket Kit
539-0546: Transmission Gasket Kit

Cat® Powershift Transmission Overhaul Drive Train Gasket Kit provides a leak-leak-free seal

Brand: Cat

Product Images
539-0546: Transmission Gasket Kit
539-0546: Transmission Gasket Kit
539-0546: Transmission Gasket Kit

Cat® Powershift Transmission Overhaul Drive Train Gasket Kit provides a leak-leak-free seal

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5J-1086: 323.44mm Inside Diameter Seal-O-Ring
5J-1086: 323.44mm Inside Diameter Seal-O-RingQuantity: 1
5M-6200: 405.3mm Inside Diameter Seal-O-Ring
5M-6200: 405.3mm Inside Diameter Seal-O-RingQuantity: 1
265-5287: 52mm Gauge Diameter Seal Ring
265-5287: 52mm Gauge Diameter Seal RingQuantity: 1
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-RingQuantity: 3
8E-5742: 92.48mm Outer Diameter Internal Seal Ring
8E-5742: 92.48mm Outer Diameter Internal Seal RingQuantity: 8
8M-5253: 2.62 x 18.72mm 70A VMQ O-Ring
8M-5253: 2.62 x 18.72mm 70A VMQ O-RingQuantity: 1
2J-6274: 9.12mm Inside Diameter Seal-O-Ring
2J-6274: 9.12mm Inside Diameter Seal-O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 9
278-0642: 90.12mm Outer Diameter Lip Type Seal
278-0642: 90.12mm Outer Diameter Lip Type SealQuantity: 1
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-RingQuantity: 1
9X-4609: 2.62 x 23.47mm 70A VMQ O-Ring
9X-4609: 2.62 x 23.47mm 70A VMQ O-RingQuantity: 2
6L-1650: 56.52mm Internal Diameter O-Ring Seal
6L-1650: 56.52mm Internal Diameter O-Ring SealQuantity: 1
7G-4822: 73.50mm Maximum Free Diameter Plastic Seal Ring
7G-4822: 73.50mm Maximum Free Diameter Plastic Seal RingQuantity: 12
6D-0692: 367.89mm Inside Diameter Seal-O-Ring
6D-0692: 367.89mm Inside Diameter Seal-O-RingQuantity: 1
9X-7743: Single Lip Rubber Seal
9X-7743: Single Lip Rubber SealQuantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 1
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 8
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 1
6F-6672: 17.12mm Inner Diameter Seal O Ring
6F-6672: 17.12mm Inner Diameter Seal O RingQuantity: 2
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-RingQuantity: 5
203-5957: 152.40mm Inner Diameter D Ring Seal
203-5957: 152.40mm Inner Diameter D Ring SealQuantity: 1
203-5958: 246.38mm Inner Diameter D Ring Seal
203-5958: 246.38mm Inner Diameter D Ring SealQuantity: 1
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-RingQuantity: 1
8E-5734: 143.98mm Outer Diameter External Seal Ring
8E-5734: 143.98mm Outer Diameter External Seal RingQuantity: 4
8E-5736: 152.19mm Outer Diameter External Seal Ring
8E-5736: 152.19mm Outer Diameter External Seal RingQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
Showing 1 to 32 of 37Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 539-0546

We are still working on adding a specification for this part.

Compatible Models for part number 539-0546

MOTOR GRADER

160K 140K 2 140K 140 120K 160 12K 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced