Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components552-8375: 606.5mm Long Condenser Coil
HomeCabsCab HVAC SystemsOther Cab HVAC Components552-8375: 606.5mm Long Condenser Coil
552-8375: 606.5mm Long Condenser Coil

Cat® Air Conditioner Refrigerant Condenser Coil allows the refrigerant to release heat and transform from a high-pressure gas to a liquid state

Brand: Cat

Product Images
552-8375: 606.5mm Long Condenser Coil
552-8375: 606.5mm Long Condenser Coil

Cat® Air Conditioner Refrigerant Condenser Coil allows the refrigerant to release heat and transform from a high-pressure gas to a liquid state

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 552-8375

Units of Measure

USMetric
Overall Length (mm): 571.5
Overall Width (mm): 304.0
Overall Height (mm): 33.0
Overall Length (in): 22.5
Overall Width (in): 12.0
Overall Height (in): 1.3
Material: Alloy Aluminum
View More
Compatible Models for part number 552-8375

MULTI TERRAIN LOADER

277D 287D

COMPACT TRACK LOADER

289D 279D 279D3 289D3

SKID STEER LOADER

246D3 246D 279D3 289D3 262D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced