Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components555-0643: Panel Assembly-HVAC
HomeCabsCab HVAC SystemsOther Cab HVAC Components555-0643: Panel Assembly-HVAC
555-0643: Panel Assembly-HVAC

Cat® HVAC Panel Assembly (12 V)(Automatic Temperature Control)

Brand: Cat

Product Images
555-0643: Panel Assembly-HVAC
555-0643: Panel Assembly-HVAC
555-0643: Panel Assembly-HVAC
555-0643: Panel Assembly-HVAC
555-0643: Panel Assembly-HVAC

Cat® HVAC Panel Assembly (12 V)(Automatic Temperature Control)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 555-0643

Description:
Cat control panels control the air temperature and air flow rate inside the operator compartment of Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Heat and air conditioner control panel with knobs
• Blower fan speed and temperature control knob
• Voltage: 24 VDC
• Connector Type: 12-pin DT
• Housing Material: 30 percent glass filled Nylon Type-6
• Color: Black
• Mounts with M6 hardware
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Used in the operator compartment of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Specifications for part number 555-0643

Units of Measure

USMetric
Material Description: Nylon Type-6
Voltage (volts): 24 Vdc
Length (mm): 190.0
Width (mm): 68.3
Height (mm): 67.0
Length (in): 7.5
Width (in): 2.7
Height (in): 2.6
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 555-0643

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D9 D4 D6K2 LGP D10 D11 D6N LGP D6N XL D6N D6K

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 651 621H

PIPELAYER

PL61

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRACK LOADER

973K 953K 963K

TRUCK

772G 793F CMD 772G OEM 793F OEM 793F XQ 770G 795F XQ 797F 793F 795F AC 770G OEM

OFF HIGHWAY TRUCK

772 770 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced