Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular559-0156: Refrigerant Compressor Guard
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular559-0156: Refrigerant Compressor Guard
559-0156: Refrigerant Compressor Guard

Cat® Refrigerant Compressor Guard for the Air Conditioner of Off-Highway Truck, L X W X H: 286.5 X 182.9 X 317.7mm

Brand: Cat

Product Images
559-0156: Refrigerant Compressor Guard
559-0156: Refrigerant Compressor Guard
559-0156: Refrigerant Compressor Guard
559-0156: Refrigerant Compressor Guard
559-0156: Refrigerant Compressor Guard

Cat® Refrigerant Compressor Guard for the Air Conditioner of Off-Highway Truck, L X W X H: 286.5 X 182.9 X 317.7mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 559-0156

Units of Measure

USMetric
Height (in): 12.51
Height (mm): 317.7
Hole Size (in): 0.76 (3X)
Hole Size (mm): 19.4 (3X)
Length (in): 11.28
Length (mm): 286.5
Material: Nylon,Polyamide Plastic
Thickness (in): 0.12
Thickness (mm): 3.0
Width (in): 7.2
Width (mm): 182.9
View More
Compatible Models for part number 559-0156

ENGINE

C175-20

TRUCK

797F 797 793F 795F AC 794 AC 795F XQ 793F CMD 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced