Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes565-3578: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes565-3578: Track Shoe
565-3578: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES, Trapezoidal Hole

Brand: Cat

Product Images
565-3578: Track Shoe
565-3578: Track Shoe
565-3578: Track Shoe
565-3578: Track Shoe
565-3578: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES, Trapezoidal Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 565-3578

Units of Measure

USMetric
Shoe Type: Es
Shoe Width (in): 36.024
Shoe Width (mm): 915.0
Material: Boron Steel
UC System: HD
Plate Thickness (mm): 15
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 134.85
Shoe Bolt Hole Spacing C (mm): 151.73
Shoe Bolt Hole Spacing A (mm): 43.45
Plate Thickness (in): 0.591
Hole Type: Trapezoidal
Shoe Section 1E Spec: 1E1729
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Master Bolt Thread: M22
Bolt Hole Diameter (mm): 23
View More
Compatible Models for part number 565-3578

TRACK-TYPE TRACTOR

D6T D6XE D6

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced