Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes565-3580: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes565-3580: Track Shoe
565-3580: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES, Trapezoidal Hole

Brand: Cat

Product Images
565-3580: Track Shoe
565-3580: Track Shoe
565-3580: Track Shoe
565-3580: Track Shoe
565-3580: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES, Trapezoidal Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 565-3580

Units of Measure

USMetric
Shoe Type: Es
Shoe Width (in): 29.921
Shoe Width (mm): 760.0
Material: Boron Steel
UC System: HD
Plate Thickness (mm): 15
ARM: No
Joint Type: Master
Shoe Bolt Hole Spacing B (mm): 134.85
Shoe Bolt Hole Spacing C (mm): 151.73
Plate Thickness (in): 0.591
Shoe Bolt Hole Spacing A (mm): 43.45
Hole Type: Trapezoidal
Shoe Section 1E Spec: 1E1729
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Master Bolt Thread: M22
Bolt Hole Diameter (mm): 23
View More
Compatible Models for part number 565-3580

TRACK-TYPE TRACTOR

D6T D6XE D6 D6 XE

View More
Compare Alternate Parts
Shoe Width (in)
Plate Thickness (in)
Bolt Hole Diameter (in)
Description
565-3580
This part:
565-3580: Track Shoe

29.921

0.591

0.906

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES, Trapezoidal Hole

565-3582
This part:
565-3582: Track Shoe

29.921

0.512

0.906

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, MS

565-3584
This part:
565-3584: Track Shoe

29.921

0.591

0.906

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES

Related parts
254-0233: Track Shoe
254-0233: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES, Square Hole

Check Price
565-3578: Track Shoe
565-3578: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES, Trapezoidal Hole

Check Price
565-3591: Track Shoe
565-3591: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, MS

Check Price
565-3587: Track Shoe
565-3587: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Check Price
6Y-6300: Track Shoe
6Y-6300: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, MS

Check Price
196-1234: Track Shoe
196-1234: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, MS

Check Price
6Y-6397: Track Shoe
6Y-6397: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES

Check Price
6Y-6404: Track Shoe
6Y-6404: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES

Check Price
6Y-6298: Track Shoe
6Y-6298: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS

Check Price
157-1374: Track Shoe
157-1374: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES, Trapezoidal Hole

Check Price
254-0230: Track Shoe
254-0230: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, MS

Check Price
254-4471: Track Shoe
254-4471: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES

Check Price
254-4470: Track Shoe
254-4470: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Check Price
254-4469: Track Shoe
254-4469: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES

Check Price
1Q-4607: Track Shoe
1Q-4607: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES, Trapezoidal Hole

Check Price
1Q-4729: Track Shoe
1Q-4729: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES, Trapezoidal Hole

Check Price
169-5867: Track Shoe
169-5867: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES

Check Price
291-9151: Track Shoe
291-9151: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES, Square Hole

Check Price
254-0234: Track Shoe
254-0234: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES

Check Price
254-4468: Track Shoe
254-4468: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, ES, Square Hole

Check Price
254-4467: Track Shoe
254-4467: Track Shoe

Cat® Track Shoe Single Grouser, 760mm Wide, Master Joint, MS

Check Price
196-1236: Track Shoe
196-1236: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, MS

Check Price
6Y-6296: Track Shoe
6Y-6296: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, MS

Check Price
339-0259: Track Shoe
339-0259: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Master Joint, MS

Check Price
565-3585: Track Shoe
565-3585: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES, Trapezoidal Hole

Check Price
565-3590: Track Shoe
565-3590: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Master Joint, ES

Check Price
565-3588: Track Shoe
565-3588: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS

Check Price
565-3589: Track Shoe
565-3589: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, MS

Check Price
570-0556: Track Shoe
570-0556: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Master Joint, MS

Check Price
563-5919: Track Shoe
563-5919: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES

Check Price
537-6857: Track Shoe
537-6857: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS

Check Price
254-0233
254-0233: Track Shoe
Check Price
565-3578
565-3578: Track Shoe
Check Price
565-3591
565-3591: Track Shoe
Check Price
565-3587
565-3587: Track Shoe
Check Price
6Y-6300
6Y-6300: Track Shoe
Check Price
196-1234
196-1234: Track Shoe
Check Price
6Y-6397
6Y-6397: Track Shoe
Check Price
6Y-6404
6Y-6404: Track Shoe
Check Price
6Y-6298
6Y-6298: Track Shoe
Check Price
157-1374
157-1374: Track Shoe
Check Price
254-0230
254-0230: Track Shoe
Check Price
254-4471
254-4471: Track Shoe
Check Price
254-4470
254-4470: Track Shoe
Check Price
254-4469
254-4469: Track Shoe
Check Price
1Q-4607
1Q-4607: Track Shoe
Check Price
1Q-4729
1Q-4729: Track Shoe
Check Price
169-5867
169-5867: Track Shoe
Check Price
291-9151
291-9151: Track Shoe
Check Price
254-0234
254-0234: Track Shoe
Check Price
254-4468
254-4468: Track Shoe
Check Price
254-4467
254-4467: Track Shoe
Check Price
196-1236
196-1236: Track Shoe
Check Price
6Y-6296
6Y-6296: Track Shoe
Check Price
339-0259
339-0259: Track Shoe
Check Price
565-3585
565-3585: Track Shoe
Check Price
565-3590
565-3590: Track Shoe
Check Price
565-3588
565-3588: Track Shoe
Check Price
565-3589
565-3589: Track Shoe
Check Price
570-0556
570-0556: Track Shoe
Check Price
563-5919
563-5919: Track Shoe
Check Price
537-6857
537-6857: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced