Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws571-9945: M10X1 Thread 17mm Long Banjo Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws571-9945: M10X1 Thread 17mm Long Banjo Bolt
571-9945: M10X1 Thread 17mm Long Banjo Bolt

Cat® BANJO BOLT

Brand: Cat

Product Images
571-9945: M10X1 Thread 17mm Long Banjo Bolt
571-9945: M10X1 Thread 17mm Long Banjo Bolt
571-9945: M10X1 Thread 17mm Long Banjo Bolt
571-9945: M10X1 Thread 17mm Long Banjo Bolt
571-9945: M10X1 Thread 17mm Long Banjo Bolt

Cat® BANJO BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 571-9945

Units of Measure

USMetric
Bolt Head Size (in): 0.28
Bolt Type: Bonjo
Exterior Depth D (in): 0.27
Exterior Depth D (mm): 6.8
External Thread Size (mm): M10 X 1
Head Depth (mm): 7.0
Hex Size (in): 0.55
Hex Size (mm): 14.0
Overall Length (in): 1.3
Overall Length (mm): 33.05
Material: Carbon Steel,Corrosion Preventative Fluid,Alloy Zinc
View More
Compatible Models for part number 571-9945

COMPACT TRACK LOADER

249D 239D 239D3 249D3

GENERATOR SET

XQ35 C2.2

MINI HYD EXCAVATOR

304 305 305.5 CR 305 CR

POWER MODULE

XQ35

UTILITY COMPACTOR

CC2.7 CB2.7 CB2.5 CB2.9

SKID STEER LOADER

249D3 226D3 226D 232D3 236D3 232D

ENGINE

C2.2 C1.7

INDUSTRIAL ENGINE

C1.7 C2.2

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

COMPACT WHEEL LOADER

903 902

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced