Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches574-8680: Knock Sensor with HD10 Series Connector
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches574-8680: Knock Sensor with HD10 Series Connector
574-8680: Knock Sensor with HD10 Series Connector

Cat® Knock Sensor with HD10 Series Connector detects knocks, optimizes engine via an engine control unit (ECU), ensures durable connection

Brand: Cat

Product Images
574-8680: Knock Sensor with HD10 Series Connector
574-8680: Knock Sensor with HD10 Series Connector
574-8680: Knock Sensor with HD10 Series Connector
574-8680: Knock Sensor with HD10 Series Connector
574-8680: Knock Sensor with HD10 Series Connector

Cat® Knock Sensor with HD10 Series Connector detects knocks, optimizes engine via an engine control unit (ECU), ensures durable connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 574-8680

Units of Measure

USMetric
Material: Steel
Current (Amps): 30.0
Voltage (volts): 8±0.25 Vdc
Overall Length (mm): 593.7
Hex Size (mm): 31.75
External Thread Size (mm): M10 X 1.5
Overall Length (in): 23.374
Hex Size (in): 1.25
View More
Compatible Models for part number 574-8680

GEN SET ENGINE

G3520

GENERATOR SET

G3512H G3520H C175-20 G3520 G3516H

INDUSTRIAL ENGINE

G3520H

ENGINE

G3520H G3516H G3520

GAS ENGINE

G3512H G3520

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced