Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates577-8511: Transmission Cooler Line Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates577-8511: Transmission Cooler Line Bracket
577-8511: Transmission Cooler Line Bracket

Cat® Bracket For The Power Train Cooler Lines

Brand: Cat

Product Images
577-8511: Transmission Cooler Line Bracket
577-8511: Transmission Cooler Line Bracket
577-8511: Transmission Cooler Line Bracket
577-8511: Transmission Cooler Line Bracket
577-8511: Transmission Cooler Line Bracket

Cat® Bracket For The Power Train Cooler Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 577-8511

Units of Measure

USMetric
Height (mm): 261.3
Length (in): 3.48
Length (mm): 88.5
Material: Steel,Structural Steel,Alloy Steel
Minimum Diameter (in): 1.75
Overall Width (in): 1.79
View More
Compatible Models for part number 577-8511

ARTICULATED TRUCK

740 GC 745

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced