Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits578-4416: Road Milling Teeth Cutter Bit
HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits578-4416: Road Milling Teeth Cutter Bit
578-4416: Road Milling Teeth Cutter Bit

Cat® Straight Tool Rotor Cutter Bit high-performance, multi-purpose cutting tool used for milling, drilling, and shaping tasks

Brand: Cat

Product Images
578-4416: Road Milling Teeth Cutter Bit
578-4416: Road Milling Teeth Cutter Bit
578-4416: Road Milling Teeth Cutter Bit
578-4416: Road Milling Teeth Cutter Bit
578-4416: Road Milling Teeth Cutter Bit

Cat® Straight Tool Rotor Cutter Bit high-performance, multi-purpose cutting tool used for milling, drilling, and shaping tasks

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 578-4416

Description:
This bit is for both asphalt reclamation and milling applications in medium horsepower machines (100-300 hp / 75-224 kW) for medium cutting conditions.

Attributes:
Shank Size: 0.76 in (20 mm)
Body Diameter: 1.65 in (41.9 mm)
Gage Length: 1.88 in (47.7 mm)
Tip Diameter: 0.40 in (10.2 mm)
Tip Length: 0.67 in (17.0 mm)
Puller Groove: No
Insert Type: Cap

Application:
Cutting Material: Soft-Medium Asphalt
Cutting Conditions: Medium

View More
Specifications for part number 578-4416
Material: Carbon Steel
View More
Compatible Models for part number 578-4416

ROAD RECLAIMER

RM600 RM500 RM800 RM500B RM400

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM500B RM-300 RM-500 RM800 RM400

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM-200 PM822 PM-102 PM-201

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced