Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements583-3282: General Duty Tapered Roller Bearing Cone
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements583-3282: General Duty Tapered Roller Bearing Cone
583-3282: General Duty Tapered Roller Bearing Cone

Cat® General Duty Tapered Roller Bearing Cone (Cone Only), Inch, ID X W: 7.000 X 2.125 inch

Brand: Cat

Product Images
583-3282: General Duty Tapered Roller Bearing Cone
583-3282: General Duty Tapered Roller Bearing Cone

Cat® General Duty Tapered Roller Bearing Cone (Cone Only), Inch, ID X W: 7.000 X 2.125 inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 583-3282

Units of Measure

USMetric
Type: Tapered Roller Bearing
Inside Diameter (mm): 177.8
Width (mm): 53.98
Inside Diameter (in): 7.0
Width (in): 2.13
Material: Carbon Steel
View More
Compatible Models for part number 583-3282

TRACK-TYPE TRACTOR

D7G2 D7F D7G

PIPELAYER

571G 572G

TRACK LOADER

983B 983

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced