Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineValve TrainOther Valve ComponentsValve Seat583-8767: Cylinder Head Exhaust Valve Seat Insert
HomeEngineValve TrainOther Valve ComponentsValve Seat583-8767: Cylinder Head Exhaust Valve Seat Insert
583-8767: Cylinder Head Exhaust Valve Seat Insert

Cat® Cylinder Head Exhaust Valve Seat Insert provides a sealing surface for the exhaust valve and enhances durability in the combustion chamber

Brand: Cat

Product Images
583-8767: Cylinder Head Exhaust Valve Seat Insert
583-8767: Cylinder Head Exhaust Valve Seat Insert
583-8767: Cylinder Head Exhaust Valve Seat Insert
583-8767: Cylinder Head Exhaust Valve Seat Insert
583-8767: Cylinder Head Exhaust Valve Seat Insert

Cat® Cylinder Head Exhaust Valve Seat Insert provides a sealing surface for the exhaust valve and enhances durability in the combustion chamber

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 583-8767

The Cylinder Head Exhaust Valve Seat Insert is fitted into the cylinder head to form the seating area for the exhaust valve. Its purpose is to create a resistant surface against the repeated impact and elevated temperatures generated during the combustion process. The insert also aids in maintaining a proper seal between the exhaust valve and the cylinder head, ensuring efficient engine performance.

Attributes:
• Designed to withstand high temperatures.
• Designed for prolonged and reliable performance.
• Made from durable materials.

Applications:
The Cylinder Head Exhaust Valve Seat Insert provides a durable and heat-resistant seating surface for the exhaust valve, ensuring proper sealing and efficient engine operation by withstanding the extreme conditions within the combustion chamber.

View More
Specifications for part number 583-8767
Material: Alloy Cobalt
View More
Compatible Models for part number 583-8767

UNDERGROUND ART TRUCK

AD60 AD55B AD63

GENERATOR

SR5 SR4B

OFF HIGHWAY TRUCK

777G 777E 777 775 773

MOTOR GRADER

24

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6015B 6020 6015 6040 6030 T4 6020B 6030 T2 6030

TRACK-TYPE TRACTOR

D10R D10T2 D10T D10 D11 D11T

ROTARY DRILL

MD6310 MD6250

MARINE ENGINE

C32 C32 MARINE C32B

MARINE AUXILIARY

C32B C32

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

GENERATOR SET

DE1400 C27 DE1000S C32 XQP1100 D1500 C32B C32 GEN SET DE1500 DE1250S D1000 DE1250 C32 GENSET D800

ENGINE

C32 MARINE C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL C32B

PETROLEUM ENGINE

C27 C32

LOCOMOTIVE ENGINE

C32 C27

WHEEL DOZER

844 854K 854 844H 844K

PETROLEUM GEN SET

C32

WHEEL LOADER

993K 992K 990K 990H 990 993 992

ENGINE - MACHINE

C27

GEN SET ENGINE

DE1100 DE800S POWER SYS

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 C32B

TRUCK

775G 775F 773G LRC 775G OEM 773G 773F 775G LRC 773G OEM 777C 777B 777D 777G 777F

QUARRY TRUCK

777E

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced