Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations583-9158: Front Roading Lights Kit
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations583-9158: Front Roading Lights Kit
583-9158: Front Roading Lights Kit

Includes front roading lights and 2 lift arm mounted mirrors. Mandatory for Road Homologation in Italy and Germany.

Brand: Cat

Product Images
583-9158: Front Roading Lights Kit
583-9158: Front Roading Lights Kit

Includes front roading lights and 2 lift arm mounted mirrors. Mandatory for Road Homologation in Italy and Germany.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

195-0190: 12V LH Signal Lamp
195-0190: 12V LH Signal LampQuantity: 1
388-8222: 4mm Thick Mounting Bracket
388-8222: 4mm Thick Mounting BracketQuantity: 2
132-5166: 263 mm Height Rear View Mirror Head for cabin
132-5166: 263 mm Height Rear View Mirror Head for cabinQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 8
263-5421: 12 Volt Rocker Switch
263-5421: 12 Volt Rocker SwitchQuantity: 1
356-6075: Lighting Wiring Harness
356-6075: Lighting Wiring HarnessQuantity: 2
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 4
132-5789: 20.50mm Clamp Width Ladder Clip
132-5789: 20.50mm Clamp Width Ladder ClipQuantity: 2
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 14
524-7937: Roading Rocker Switch
524-7937: Roading Rocker SwitchQuantity: 1
175-4239: Welded Mirror Bracket
175-4239: Welded Mirror BracketQuantity: 2
195-0189: 12V RH LED Signal Lamp
195-0189: 12V RH LED Signal LampQuantity: 1
5C-9553: M6-1 x 16mm Hex Head Bolt
5C-9553: M6-1 x 16mm Hex Head BoltQuantity: 4
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 583-9158

We are still working on adding a specification for this part.

Compatible Models for part number 583-9158

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 246D 236D 262D3 232D3 236D3 242D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced