Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings586-7630: 5.7 x 35.2mm 70A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings586-7630: 5.7 x 35.2mm 70A NBR O-Ring
586-7630: 5.7 x 35.2mm 70A NBR O-Ring

Cat® Hydraulic Oil Filter Seal-O-Ring

Brand: Cat

Product Images
586-7630: 5.7 x 35.2mm 70A NBR O-Ring
586-7630: 5.7 x 35.2mm 70A NBR O-Ring
586-7630: 5.7 x 35.2mm 70A NBR O-Ring
586-7630: 5.7 x 35.2mm 70A NBR O-Ring
586-7630: 5.7 x 35.2mm 70A NBR O-Ring

Cat® Hydraulic Oil Filter Seal-O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 586-7630

Description:
Cat® O-Rings are used in static sealing and some dynamic applications. Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® Engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat® and other mobile equipment O-Ring needs.

Application:
Cat® O-rings are used in a wide variety of sealing applications throughout Cat® Machines. Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals. Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Specifications for part number 586-7630

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
O-Ring Type: O-Ring
Material: NBR
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 35.2
Inside Diameter (in): 1.386
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 70a
View More
Compatible Models for part number 586-7630

MINI HYD EXCAVATOR

305 306.5 308.5 308 307.5 309 306 305.5 CR 305 CR 310

TRACK LOADER

963 953

MOTOR GRADER

16GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced