Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics587-5871: On-Board Remote Control Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
587-5871: On-Board Remote Control Kit
587-5871: On-Board Remote Control Kit

Provides a base Remote Control Kit for the machine. This kit is required for both LOS and NLOS operation.

Brand: Cat

Product Images
587-5871: On-Board Remote Control Kit
587-5871: On-Board Remote Control Kit
587-5871: On-Board Remote Control Kit
587-5871: On-Board Remote Control Kit
587-5871: On-Board Remote Control Kit

Provides a base Remote Control Kit for the machine. This kit is required for both LOS and NLOS operation.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

586-7559: One Wire Braid
586-7559: One Wire BraidQuantity: 1
586-7560: Two Wire Braid Hose
586-7560: Two Wire Braid HoseQuantity: 2
586-7561: Two Wire Braid Hose
586-7561: Two Wire Braid HoseQuantity: 1
526-0274: Remote Control Panel Identification Film
526-0274: Remote Control Panel Identification FilmQuantity: 1
550-7380: Lamp Group-Signal
550-7380: Lamp Group-SignalQuantity: 4
583-5736: Plate Assembly
583-5736: Plate AssemblyQuantity: 1
583-5737: Bracket
583-5737: BracketQuantity: 4
583-5739: Bracket
583-5739: BracketQuantity: 1
583-5742: Spacer
583-5742: SpacerQuantity: 1
583-5744: Bracket Assembly
583-5744: Bracket AssemblyQuantity: 1
6V-8555: 1-14 Thread Hex Swivel Nut
6V-8555: 1-14 Thread Hex Swivel NutQuantity: 2
6V-8939: 25.50mm Long Straight Tube Reducer
6V-8939: 25.50mm Long Straight Tube ReducerQuantity: 2
155-8994: ADAPTER AS
155-8994: ADAPTER ASQuantity: 4
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 2
239-3291: Single Tube Saddle Clamp, Half Clamp
239-3291: Single Tube Saddle Clamp, Half ClampQuantity: 2
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 4
156-6175: 20.05mm Clamp Width Ladder Clip
156-6175: 20.05mm Clamp Width Ladder ClipQuantity: 2
151-6282: M6-1 x 40mm Hex Socket Head Bolt
151-6282: M6-1 x 40mm Hex Socket Head BoltQuantity: 2
206-2423: 22.00mm Length Saddle Clamp
206-2423: 22.00mm Length Saddle ClampQuantity: 2
248-2841: 24V Suppression Resistor Relay
248-2841: 24V Suppression Resistor RelayQuantity: 10
362-2225: Crush Hazard Warning Film
362-2225: Crush Hazard Warning FilmQuantity: 6
309-4314: 109mm Long Ladder Clip
309-4314: 109mm Long Ladder ClipQuantity: 8
382-4475: 30 Volts 2 Position Rotary Switch
382-4475: 30 Volts 2 Position Rotary SwitchQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 31
513-3519: Electronic Control
513-3519: Electronic ControlQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 24
6V-9837: 13/16" Tee Adapter
6V-9837: 13/16" Tee AdapterQuantity: 2
550-7382: LED Signal Lamp
550-7382: LED Signal LampQuantity: 4
5C-8312: M4 x 0.7mm Hex Nut
5C-8312: M4 x 0.7mm Hex NutQuantity: 4
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick SpacerQuantity: 4
8T-0328: M5 ID Steel Flat Washer
8T-0328: M5 ID Steel Flat WasherQuantity: 12
8T-9655: Two Piece Isolation Mount
8T-9655: Two Piece Isolation MountQuantity: 8
Showing 1 to 32 of 95Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert