Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home588-9689: Pump Drive Cover
Home588-9689: Pump Drive Cover
588-9689: Pump Drive Cover

Cat® Pump Drive Opening Aluminum Cover mount on Engine Front Housing

Brand: Cat

Product Images
588-9689: Pump Drive Cover
588-9689: Pump Drive Cover
588-9689: Pump Drive Cover
588-9689: Pump Drive Cover
588-9689: Pump Drive Cover

Cat® Pump Drive Opening Aluminum Cover mount on Engine Front Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 588-9689
Material: Alloy Aluminum
View More
Compatible Models for part number 588-9689

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B 3306

POWER MODULE

OEM POWER

LOAD HAUL DUMP

R1300G

MOTOR GRADER

12H 12G 12M 120G 12M 3 12M 2 14 160H 160G 160M 140M 3 AWD 12M 3 AWD 140M 2 160H NA 160H ES 12H NA 12H ES 14H NA 160 140M 163H NA 140H 140G 160M 2 14L 140H NA 150 160M 3 AWD 140H ES 140 143H 14G

TRACK SKIDDER

527 D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D8R D6GC D8N D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D4H III D6R II D4H XL D6T XW D6T XL D7R SERIES D4H D7R II D6R D6T D6H

WHEEL SKIDDER

525 515 545 518C 528B 530B

MARINE ENGINE

3306B 3304 3306 3304B

PIPELAYER

572R II PL87 587T 587R PL72 572R

STABILIZER MIXER

SM-350

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330-A L 350-A 330B L 330-A

GENERATOR SET

3306B 3304B G3306

WHEEL TRACTOR

615 611 615C 627E 627F 615C II

RECLAIMER MIXER

RM-350B RM-350

HYDRAULIC CONTROL

48

ENGINE

C15 C18

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740B

COLD PLANER

PM-465

WHEEL LOADER

966F II 970F

ROAD RECLAIMER

RM-350B

CHALLENGER

65C 65D

GEN SET ENGINE

3306 3304 3304B 3306B

ARTICULATED TRUCK

D250E 740B D250E II 735B D300E II

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 C18 D333C 3406C C7.1 3306B C15 D330C

WHEEL SCRAPER

637E 611 637G 627G 627F 627E 615C

GAS ENGINE

G3304 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced