Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies589-5026: Permanent Coupling
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
589-5026: Permanent Coupling
589-5026: Permanent Coupling

Cat Permanent Coupling - 90 Degree Code 61

Brand: Cat

Product Images
589-5026: Permanent Coupling
589-5026: Permanent Coupling
589-5026: Permanent Coupling
589-5026: Permanent Coupling
589-5026: Permanent Coupling

Cat Permanent Coupling - 90 Degree Code 61

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 589-5026
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 589-5026

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Alloy Zinc,Alloy Copper
Coating: Zinc Plated
Shape: 90 Deg
Connector Type: -32 CODE 61 FLANGE
Drop Length (mm): 203
Drop Length (in): 7.99
Length (mm): 195
Length (in): 7.68
Cut-Off Factor (mm): 125
Cut-Off Factor (in): 4.92
Recommended Hose Size (mm): 50.8
Recommended Hose Size (in): 2
Compatible With: SAE 100R12
Seal Type: NBR 4J-0527, FKM 291-8222
Description: Permanent Coupling 32S4G
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 589-5026

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert