Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks592-5828: Rubber Track
HomeUndercarriageRubber Tracks592-5828: Rubber Track
592-5828: Rubber Track

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 56 Sections, Block Tread Pattern

Brand: Cat

Product Images
592-5828: Rubber Track
592-5828: Rubber Track
592-5828: Rubber Track

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 56 Sections, Block Tread Pattern

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 592-5828

Description:
Heavy Duty Block Rubber Track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.

Track Size - Width x Pitch x Lug Count mm (in) = 400x86x56 (15.7x3.4x56)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The block style tread delivers a rugged, all-purpose track suitable for a wide range of tasks and underfoot conditions. The block-style rubber track best balances wear life and traction in rugged environments.

Application:
Cat® Heavy Duty Block rubber tracks deliver a rugged, all-purpose solution suitable for machines working in high impact and high abrasion production-style applications. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 592-5828

Units of Measure

USMetric
Track Features: Tread Pattern-block
Type: Heavy Duty
Color: Black
Pitch (mm): 86.0
Material: Rubber & Fiber Rubber
Overall Length (in): 102.99
UC System: HD
Overall Height (mm): 762.0
Circumference (in): 189.61
Number of Sections: 56
Width (mm): 400.0
Approx. Weight (lb): 500.45
Tread Pattern: Block
Pitch (in): 3.39
Width (in): 15.75
Track Pitch (mm): 86.0
Overall Width (in): 40.0
Lugs (per row): 56.0
Track Pitch (in): 3.386
Overall Width (mm): 1,016.0
Material Description: Reinforced Rubber
Overall Height (in): 30.0
Belt Width (in): 15.748
Circumference (mm): 4,816.0
Approx. Weight (kg): 227.0
Belt Width (mm): 400.0
Overall Length (mm): 2,616.0
Lugs (total): 56.0
View More
Compatible Models for part number 592-5828

COMPACT TRACK LOADER

279D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced