Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits592-7272: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits592-7272: Single Cylinder Head Install Kit
592-7272: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
592-7272: Single Cylinder Head Install Kit
592-7272: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port SleeveQuantity: 6
357-0351: MJ10 x 1.5 Thread High Temperature Taperlock Stud
357-0351: MJ10 x 1.5 Thread High Temperature Taperlock StudQuantity: 4
341-1429: 130mm Inner Diameter Press Seal
341-1429: 130mm Inner Diameter Press SealQuantity: 1
2N-5243: 5.33 x 53.34mm 70A EPDM O-Ring
2N-5243: 5.33 x 53.34mm 70A EPDM O-RingQuantity: 2
357-1752: 4 Bolt Turbo Exhaust Gasket
357-1752: 4 Bolt Turbo Exhaust GasketQuantity: 1
101-3125: 0.82mm Thick Gasket
101-3125: 0.82mm Thick GasketQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 3
571-9902: Kit - Cylinder Head Gasket
571-9902: Kit - Cylinder Head GasketQuantity: 1
142-2329: 11.70mm Thick Drainback Oil Seal
142-2329: 11.70mm Thick Drainback Oil SealQuantity: 1
149-7378: 11.50mm Inner Diameter Dual Flange Grommet
149-7378: 11.50mm Inner Diameter Dual Flange GrommetQuantity: 18
160-7271: 6.36mm Thick Press Seal
160-7271: 6.36mm Thick Press SealQuantity: 1
242-9537: Isolation Seal Gasket
242-9537: Isolation Seal GasketQuantity: 3
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
272-2583: 2.62 x 53.64mm 75A FKM O-Ring
272-2583: 2.62 x 53.64mm 75A FKM O-RingQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 9
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 3
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
227-1204: 0.2mm Thick Engine Cylinder Block Gasket
227-1204: 0.2mm Thick Engine Cylinder Block GasketQuantity: 1
272-0390: 878.40mm Outside Diameter Press in Place Seal
272-0390: 878.40mm Outside Diameter Press in Place SealQuantity: 1
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 2
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 30 of 30
DescriptionSpecificationsCompatible Models
Description for part number 592-7272

Description:This kit (592-7272) contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 592-7272

We are still working on adding a specification for this part.

Compatible Models for part number 592-7272

ARTICULATED TRUCK

740 GC 740C 745 740B 745C

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced