Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Tubing592-7650: 212.8mm Inner Diameter Exhaust Tube
HomeEngineExhaust SystemExhaust Tubing592-7650: 212.8mm Inner Diameter Exhaust Tube
592-7650: 212.8mm Inner Diameter Exhaust Tube

Cat® Exhaust Tube with Insulation and Flange used for Turbocharger and Muffler

Brand: Cat

Product Images
592-7650: 212.8mm Inner Diameter Exhaust Tube
592-7650: 212.8mm Inner Diameter Exhaust Tube
592-7650: 212.8mm Inner Diameter Exhaust Tube
592-7650: 212.8mm Inner Diameter Exhaust Tube
592-7650: 212.8mm Inner Diameter Exhaust Tube

Cat® Exhaust Tube with Insulation and Flange used for Turbocharger and Muffler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 592-7650

An Exhaust Tube is a component of an exhaust unit that is responsible for carrying exhaust gases from one component to another component in the assembly. This Tube contains seven tubes, two rings, two flanges, and insulation that are used to fit in the turbocharger pipe arrangements for transferring the gases from the turbocharger to the muffler assembly. It has an optimum size that allows more exhaust gases to flow through the Pipe without reducing the velocity of the flow.

Attributes:
• Provided with 2 flanges and rings to provide a tight and secure seal.
• Double-walled steel tubes to withstand high pressures and temperatures of the exhaust gases.
• External non-stainless steel surfaces are painted with high-temperature black paint.
• Withstands vibrations and shocks generated by the Engines.

Applications:
An Exhaust Tube is used in the Exhaust lines to carry the gases from the turbocharger to the muffler.

View More
Specifications for part number 592-7650

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel,Thermal Insulation,Alloy Mixed: Metal,Stainless Steel
Connector Type: Flange
Outer Diameter (in): 10.0
Outer Diameter (mm): 254.0
Weight (kg): 20.84
Weight (lb): 45.94
View More
Compatible Models for part number 592-7650

TRUCK

793F 793F CMD 793F OEM

OFF HIGHWAY TRUCK

793

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced