Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pans596-4101: Engine Oil Pan
HomeEngineLubrication SystemOil Pans596-4101: Engine Oil Pan
596-4101: Engine Oil Pan

Cat® C3.6 Engine Oil Pan, L X W: 533 X 274

Brand: Cat

Product Images
596-4101: Engine Oil Pan
596-4101: Engine Oil Pan
596-4101: Engine Oil Pan
596-4101: Engine Oil Pan
596-4101: Engine Oil Pan

Cat® C3.6 Engine Oil Pan, L X W: 533 X 274

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 596-4101

Units of Measure

USMetric
Height (in): 6.44
Overall Length (mm): 540.8
Overall Length (in): 21.29
Height (mm): 164.0
Hole Size (in): 0.05 (17X)
Overall Height (mm): 168.9
Hole Size (mm): 1 (17X)
Overall Height (in): 6.65
Length (in): 20.98
Overall Width (mm): 326.3
Overall Width (in): 12.85
Length (mm): 533.0
Material: Glass Filled Nylon,Corrosion Preventative Fluid
Approx. Weight (kg): 2.44
Approx. Weight (lb): 5.38
Width (in): 10.79
Width (mm): 274.0
View More
Compatible Models for part number 596-4101

INDUSTRIAL ENGINE

C3.6

BACKHOE LOADER

415 416 420XE 428 444 434 424 430 420 432

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced