Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-6044: 3/8''-16 x 9'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-6044: 3/8''-16 x 9'' Hex Head Bolt
5F-6044: 3/8''-16 x 9'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
5F-6044: 3/8''-16 x 9'' Hex Head Bolt
5F-6044: 3/8''-16 x 9'' Hex Head Bolt
5F-6044: 3/8''-16 x 9'' Hex Head Bolt
5F-6044: 3/8''-16 x 9'' Hex Head Bolt
5F-6044: 3/8''-16 x 9'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-6044

Units of Measure

USMetric
Bolt Length (in): 9
Bolt Length (mm): 228.6
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 7.75
Grip Length (mm): 196.85
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 5F-6044

TRUCK ENGINE

1673

LOAD HAUL DUMP

R1700 II

OFF HIGHWAY TRUCK

789D 773 785D

WINCH

57 56 56H

MOTOR GRADER

12G 120G 160G 16H NA 14H NA 140G 16H 16G 130G 14H 14G

WHEEL SKIDDER

518 508

TRACK-TYPE TRACTOR

D6H XR D7H D8L D6H II D9G D10 D9R D8R II D9L D9N D9H D6H

MARINE ENGINE

D379A D379B D399 D398A D398B

FRONT SHOVEL

235C

EXCAVATOR

229 225B 235B 235C 245 245B

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

12G 130G 140G 16G

WHEEL TRACTOR

633E II 623G 623E 623F 651E 633C 657E 621E 621F 657G 621G 621S 627G 627E 627F 637 631E 631C 631G 637G 637E

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B

LANDFILL COMPACTOR

826B

COMPACT WHEEL LOADER

910

WHEEL LOADER

992 920 G910 992B 992C 930

GEN SET ENGINE

D379B D398B D399

RIPPER

7 6 10

INDUSTRIAL ENGINE

3406E D398B D398 3456 D399 D379 D379B

QUARRY TRUCK

777E 775D 775B 773E

WHEEL SCRAPER

623F 623E 627F 627E 621E 657G 621F 657E

TRUCK

785 789 793 797 775E 775D 793B 789C 789D 777C 777B 789B 777D 769 773E 773D 777 769B 785C 785D 797B 773B 785B

GAS ENGINE

G398 G399 G379A G379

TRACTOR

776 776D 776C 776B 772B 784C 784B 768B

BULLDOZER

10C 7SU 6A 6S 7A 10S 7S 7U 6SU 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced