Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-6932: 1''-14 x 7'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-6932: 1''-14 x 7'' Hex Head Bolt
5F-6932: 1''-14 x 7'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
5F-6932: 1''-14 x 7'' Hex Head Bolt
5F-6932: 1''-14 x 7'' Hex Head Bolt
5F-6932: 1''-14 x 7'' Hex Head Bolt
5F-6932: 1''-14 x 7'' Hex Head Bolt
5F-6932: 1''-14 x 7'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-6932

Units of Measure

USMetric
Bolt Length (in): 7
Bolt Length (mm): 177.8
Bolt Type: Hex Head
Grip Length (in): 4.5
Grip Length (mm): 114.3
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x14
View More
Compatible Models for part number 5F-6932

GENERATOR

SR4

WHEEL TRACTOR

613B 613C

GENERATOR SET

3508 3516 3512 3512B

POWER MODULE

PM3516 PM3512

ENGINE

3516C 3512C

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512 3516C 3516B

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D5 D5B

GEN SET ENGINE

3508 D399 3616 3512 3508B 3516 3516B

MARINE ENGINE

3512C 3516 3512 3508 D399 3508B 3516B 3516C 3512B

MARINE AUXILIARY

3512C 3512B 3508B 3516B 3512 3508

INDUSTRIAL ENGINE

3508 D399 3512 3516

WHEEL SCRAPER

621 623B

GAS ENGINE

G398 G399

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced