Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-9891: 1 1/2''-12 x 6'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-9891: 1 1/2''-12 x 6'' Hex Head Bolt
5F-9891: 1 1/2''-12 x 6'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
5F-9891: 1 1/2''-12 x 6'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-9891

Units of Measure

USMetric
Bolt Length (in): 6
Bolt Length (mm): 152.4
Bolt Type: Hex Head
Grip Length (in): 2.75
Grip Length (mm): 69.85
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.059
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.500x12
View More
Compatible Models for part number 5F-9891

TRACK-TYPE TRACTOR

D9L

HYDRAULIC LIFT

MISC MIS

WHEEL SCRAPER

633D

MOTOR GRADER

140M 3 AWD 14L 12H NA 140H NA 12M 150 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 120 GC 140M 3 140M 2 140 160 12M 3 12M 2 143H 120 160H NA 140 GC 140M 120M 163H NA 160M 2 160M 3 120M 2 160M

WHEEL LOADER

994F 994H

ELECTRIC ROPE SHOVEL

7495 HF 7495

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced