Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5J-1192: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
5J-1192: Sleeve Bearing (Bushing)
5J-1192: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
5J-1192: Sleeve Bearing (Bushing)
5J-1192: Sleeve Bearing (Bushing)
5J-1192: Sleeve Bearing (Bushing)
5J-1192: Sleeve Bearing (Bushing)
5J-1192: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
5J-11925J-1192
9J-52849J-5284
4J-05204J-0520
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5J-1192
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5J-1192

Units of Measure

USMetric
Material: Steel,Alloy Steel
Type: STRAIGHT SLEEVE
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 73
Inside Diameter (in): 2.88
Outside Diameter (mm): 89
Outside Diameter (in): 3.49
Overall Length (mm): 46
Overall Length (in): 1.81
Approximate Outside Diameter (mm): 89
Cross Holes: No
Approximate Overall Length (mm): 46
External Groove: No
Approximate Inside Diameter (mm): 73
View More
Compatible Models for part number 5J-1192

TRACK-TYPE TRACTOR

D9T D9R D9N D9 D9 GC D8K D8L D7E LGP D7E

RIPPER

8 8D

HYDRAULIC CONTROL

183B

SOIL COMPACTOR

825 825K

BULLDOZER

8S 8U 8R 9U 9SU 8C 8A

WHEEL DOZER

814 824G II 844 824 824H 824G 814K 844H 824K 844K

WINCH

58

LANDFILL COMPACTOR

826H 826K 816K 816 826 826G 826G II

WHEEL LOADER

814K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert