Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9J-5284: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9J-5284: Sleeve Bearing (Bushing)
9J-5284: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
9J-5284: Sleeve Bearing (Bushing)
9J-5284: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9J-5284

Units of Measure

USMetric
Material: P/M Steels,Powdered Metal,Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 89.0
Inside Diameter (in): 3.5
Outside Diameter (mm): 102.0
Outside Diameter (in): 4.0
Overall Length (mm): 54.0
Overall Length (in): 2.12
Internal Groove: NO GREASE HOLE IN BEARING
Description: P/M Steel Bearing - Oil Infused
Approximate Outside Diameter (mm): 102.0
Cross Holes: No
Approximate Overall Length (mm): 54.0
External Groove: No
Notes: Radial Holes: No
Approximate Inside Diameter (mm): 89.0
Length (mm): 53.85
View More
Compatible Models for part number 9J-5284

UNDERCARRIAGE

OEMS

WHEEL TRACTOR-SCRAPER

627K 627 621 627K LRC 632 621K

HYDRAULIC CONTROL

183B

SOIL COMPACTOR

825 825K

WHEEL DOZER

844 814K 814 824G II 824 824H 824G 844H 824C 824K 844K

WINCH

55 58

LANDFILL COMPACTOR

816K 816 826C 826G 826H 826K 826 826G II

MOTOR GRADER

24H 24M 24

WHEEL LOADER

814K

TRACK SKIDDER

527 D5HTSK II

TRACK-TYPE TRACTOR

D9 D5H XL D8K D8L D9T D9R D5H D9N D9 GC D6M D6N D7E LGP D7E

RIPPER

D5 8D 5 8

BULLDOZER

824S 8S 8U 8R 5A 9U 5P 5S 9SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced