Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7010: Cylinder Expander Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7010: Cylinder Expander Seal
5J-7010: Cylinder Expander Seal

Cat® Seal for Tip and Steering Cylinders

Brand: Cat

Product Images
5J-7010: Cylinder Expander Seal
5J-7010: Cylinder Expander Seal
5J-7010: Cylinder Expander Seal
5J-7010: Cylinder Expander Seal
5J-7010: Cylinder Expander Seal

Cat® Seal for Tip and Steering Cylinders

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-7010

Units of Measure

USMetric
Groove Width - A (+/- 0.002inch) (in): 0.19
Groove Diameter - B (+/- 0.0762 mm) (mm): 60.33
Bore Diameter (in): 2.75
Bore Diameter (mm): 69.85
Seal Shape: Type 1
Groove Diameter - B (+/- 0.003inch) (in): 2.38
Groove Width - A (+/- 0.0508 mm) (mm): 4.88
View More
Compatible Models for part number 5J-7010

TRACK-TYPE TRACTOR

D3G D4G D5G

INTEGRATED TOOLCARRIER

IT18F IT24F IT12B IT12 IT14F IT14B IT28G IT28F

EXCAVATOR

315D L 315C

BACKHOE LOADER

442D 442E 438C 426C 438D 438B 424D 428 436C 438 434E 422E 432E 432D 444E 416C 428D 428E 428B 428C

MOTOR GRADER

12H 12G 12M 12K 120H 120G 12M 3 12M 2 120 160K 120M 160H 120K 160G 160M 140M 3 AWD 12M 3 AWD 16H NA 140M 3 140M 2 135H 160H NA 160H ES 120M 2 12H NA 163H 135H NA 12H ES 120H ES 160 140M 140K 163H NA 140H 140G 160M 2 160M 3 120H NA 16H 16G 14L 140H NA 150 130G 140K 2 160M 3 AWD 140H ES 140 143H 120K 2 14G

COMPACT WHEEL LOADER

910 908 906 910F 910E

RIPPER SCARIFIER

12G 130G 140G

WHEEL LOADER

918F 928H 928G 924GZ 928HZ 924HZ G910 924F 924H 924G 928F 930G 930H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced