Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7234: Cylinder Expander Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7234: Cylinder Expander Seal
5J-7234: Cylinder Expander Seal

Cat® Seal for Ripper and Boom Cylinders

Brand: Cat

Product Images
5J-7234: Cylinder Expander Seal
5J-7234: Cylinder Expander Seal

Cat® Seal for Ripper and Boom Cylinders

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-7234

Units of Measure

USMetric
Groove Width - A (+/- 0.002inch) (in): 0.38
Groove Diameter - B (+/- 0.0762 mm) (mm): 113.67
Bore Diameter (in): 5.25
Bore Diameter (mm): 133.35
Seal Shape: Type 1
Groove Diameter - B (+/- 0.003inch) (in): 4.48
Groove Width - A (+/- 0.0508 mm) (mm): 9.63
View More
Compatible Models for part number 5J-7234

TRACK-TYPE TRACTOR

D7R D7H D7R II D7R SERIES D7 D8L D7R XR D7R LGP

RIPPER

7 8

BACKHOE LOADER

430 442E 444E 430F2 430E 430F

BULLDOZER

8S 8U 7A 7S 7U 7SU 7S LGP 8A

WINCH

57H 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced