Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components5K-9239: 22.40mm Long Straight Adapter
HomeHydraulicsOther Hydraulic Components5K-9239: 22.40mm Long Straight Adapter
5K-9239: 22.40mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
5K-9239: 22.40mm Long Straight Adapter
5K-9239: 22.40mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5K-9239
Material Description: Brass
Material: Alloy Brass
View More
Compatible Models for part number 5K-9239

GENERATOR

SR4

TRUCK ENGINE

3408B 3408 3306 1673C

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

OFF HIGHWAY TRUCK

785D 789 785 789G 789D

MOTOR GRADER

120G 140G 130G 140 14G 14E 12G 120 12F

WINCH

528 54H 57H 56H 57 56 55 54 58

ROTARY CUTTER

RC20

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D4H III D5H XL D4H D4D D4E D5B D5H D6C D6D D6H D7R D7F D7G D7H D5 D8R D8K D8N D9H D4H XL

WHEEL SKIDDER

518 528

MARINE ENGINE

D379A D379B D399 3406B D346 D348 D398A D398B 3406

PIPELAYER

578 561C 572F 572G 583K 571G 571F 594H

EXCAVATOR

225 235

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

633E II 651E 627 631E 623E 623F 657E 621E 621F 621S 627B 627E 627F 637E

HYDRAULIC CONTROL

163 153

TRACK LOADER

941 951C 951B 941B 977K 955K 955L

SOIL COMPACTOR

825C 815 815B

WHEEL DOZER

814B 824C 814

LANDFILL COMPACTOR

816 826C 816B

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 980 950B 950E 950F G926 916 920 G910 926 930 936 966D 966C 966F 966E G936 966R 950 930R 930T 980F II 966F II 950B/950E 936E 936F 980B 980C 980F 992G 926E 970F 950F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

GEN SET ENGINE

3406B D398B D379B D399 3406

RIPPER

977 7 6 5 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

D348 D346 D398B 3304 3306 D333C 3406 D398 D399 D353C D353E D353D D330C D379 D379B

WHEEL SCRAPER

627 621E 657E 623E 637B 627B 637

TRUCK

785 797 793C 785G 797F 785C 785D 797B 785B 789C 789D 789B 769 773 769B

GAS ENGINE

G398 G399 G379A G379

TRACTOR

772 768B 784C

BULLDOZER

7SU 6SU 7S LGP 8U 6 5A 5P 5S 6A 6S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced