Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt
5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt
5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt
5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt
5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt
5L-4041: 1/4''-20 x 1 1/2'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5L-4041

Units of Measure

USMetric
Bolt Length (in): 1.5
Material: STEEL,Corrosion Preventative Fluid,Carbon Steel,Alloy Zinc
Bolt Length (mm): 38.1
Bolt Type: 12 Point Head
Coating: Zinc Flake
Grip Length (in): 0.5
Grip Length (mm): 12.7
Flange Diameter (in): 0.37
Hand of Thread: RH
Thread Size (in): 0.01
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/4x20
View More
Compatible Models for part number 5L-4041

UNDERGROUND ART TRUCK

AE40 AD45

GENERATOR

SR4 WEG

POWER MODULE

PM3412

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

OFF HIGHWAY TRUCK

789 785 793

OEM SOLUTIONS

3412C

WINCH

59N 59L 58L 54H 57H 56 55 59 58 56H

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G SR D7G D7H D9 D6G2 LGP D8T D8R D6GC D8L D10T2 D8N D6H II D10 D11 D8 GC D9T D9R D9N D6G2 XL D9 GC D4H III D4H XL D5H XL D10N D4H D8GC D10T D6F SR D5B D11N D11R D5H D11T D7G2 D6E D6G D6H

ASPHALT PAVER

BG-210B BG-2455C AP-1055B BG-240C AP-900B AP-1000B BG-225C BG-230D AP-1050B AP-650B AP-800D AP-800C BG-230 BG-260C BG-245C

MARINE ENGINE

3408B 3408C 3412C 3412 3408

TRANSMISSION-MILITARY

CX28

PIPELAYER

583T

VIBRATORY COMPACTOR

CP-643 CP-653 CS-653 CS-643

GENERATOR SET

3408C 3412C

SOIL COMPACTOR

825C 815B

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 826C 816B

WHEEL LOADER

950B/950E 950B 950E 950F 994 916 936E 988B 926 980C 992C 980F 936 926E 966D 966F 966E G936 950F II

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3412C 3408

RIPPER

7 6 5 4 9 8 D5 11 10

INDUSTRIAL ENGINE

3412 3408B

TRUCK

785 789D

BULLDOZER

4S 4P 6 5A 5P 5S 10SU 7SU 6A 6S 11U 7S 6SU 10U 11SU 7S LGP 8A 8S 8U 9U 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced