Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing
5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing

Cat® 12.70mm Length Planetary Terminal Bushing Supports Rotational Movement and Reduces Friction

Brand: Cat

Product Images
5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing
5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing
5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing
5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing
5M-8651: 20.71mm Outer Diameter Planetary Terminal Bushing

Cat® 12.70mm Length Planetary Terminal Bushing Supports Rotational Movement and Reduces Friction

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-8651

Units of Measure

USMetric
Inside Diameter (mm): 16.0
Inside Diameter (in): 0.63
Outside Diameter (mm): 21.0
Outside Diameter (in): 0.82
Overall Length (mm): 13.0
Overall Length (in): 0.5
Material: P/M Iron,POWDERED METAL,Alloy Iron
Type: Straight Sleeve
Approximate Outside Diameter (mm): 21.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 13.0
External Groove: No
Approximate Inside Diameter (mm): 16.0
View More
Compatible Models for part number 5M-8651

UNDERGROUND ART TRUCK

AD60 AD55B AD63

WHEEL TRACTOR

650B 639D 633E II 637 631D 651B 631E 631C 631G 651E 660B 633C 637G 657E 637D 657B 637E 633D 651 641B 657G 666B

WHEEL TRACTOR-SCRAPER

657 651

HYDRAULIC CONTROL

143 140

OFF HIGHWAY TRUCK

773

MOTOR GRADER

16

TRACK-TYPE TRACTOR

D4E D4E SR

RIPPER

4

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

657G 657 657E 657B

TRUCK

775F 775E 775D 773E 773D 773F 777 769C 773B

QUARRY TRUCK

775D 775B 773E

TRACTOR

776 772B 768C

BULLDOZER

4A

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced