Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables5N-9072: Harness Retaining Clip
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables5N-9072: Harness Retaining Clip
5N-9072: Harness Retaining Clip

Cat® 37.3mm Inner Diameter Harness Retaining Clip for wiring harness in electrical and starting system

Brand: Cat

Product Images
5N-9072: Harness Retaining Clip
5N-9072: Harness Retaining Clip
5N-9072: Harness Retaining Clip
5N-9072: Harness Retaining Clip
5N-9072: Harness Retaining Clip

Cat® 37.3mm Inner Diameter Harness Retaining Clip for wiring harness in electrical and starting system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5N-9072

Units of Measure

USMetric
Outside Diameter (mm): 39.1
Material Description: Steel
Length (in): 0.18
Material: Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Inside Diameter (mm): 37.3
Inside Diameter (in): 1.47
Outside Diameter (in): 1.53
Length (mm): 4.6
View More
Compatible Models for part number 5N-9072

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

3126 G3306

GENERATOR SET

G3516 G3512 G3508 C7.1 G3516B G3516C G3516E G3520C 3508C 3516 C18 G3520E 3306B C15 3508B 3512 3512B 3508 3412C 3456 3406C G3512E 3516B G3412

POWER MODULE

3516B 3516C XQG400 PP3516 PM3456 PMG3516 PM3508 PM3516 PM3512 C32 PM3412

HYDRAULIC CONTROL

48

ENGINE

3516PETROLEUM 3508PETROL 3512PETROL

PETROLEUM ENGINE

3516 3512 3516B

OEM SOLUTIONS

3412C

PETROLEUM GEN SET

C15

ENGINE - MACHINE

3116 3114 3408 3208

GEN SET ENGINE

3406C 3306 3304 3406B 3412 3208 3408B 3408C 3608 3606 3412C 3516B 3508 G3508 3304B 3616 G3516 3408 3116 3512 3114 3512B 3508B 3516 3306B

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

3516 3116 3512 3508 3208 3306B 3408B 3412C 3304 3412D 3304B 3412 3406B 3406C 3408 3126

ENGINE - INDUSTRIAL

3561B 3406B 3406C

INDUSTRIAL ENGINE

3304 3306 3412 3406C 3116 3512 3114 3412E 3412C 3516 3408B 3512B 3508

GAS ENGINE

G3512E G3304 G3306 G3412 G3408C G3408B G3516E G3408 G3406 G3516C G3512 G3516 G3508

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced