Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt
5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt
5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt
5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt
5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt
5P-1670: 3/4''-10 x 18 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1670

Units of Measure

USMetric
Bolt Length (in): 18.5
Bolt Length (mm): 469.9
Bolt Type: Hex Head
Grip Length (in): 16.0
Grip Length (mm): 406.4
Material: Steel,Carbon Steel,Coating Fluid,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x10
View More
Compatible Models for part number 5P-1670

TRACK-TYPE TRACTOR

D11R D11T D11N D10 D11

TRANSMISSION

TR53

RIPPER

11 10

BULLDOZER

11U 10C 10S 10U 11SU

WHEEL DOZER

854 844 844H 854G 854K 844K

MOTOR GRADER

24

WHEEL LOADER

993K 990 II 992D 994F 994D 992C 994K 994H 992G 995 990K 994 990H 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced