Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt
5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt

Inch

Brand: Cat

Product Images
5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt
5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt
5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt
5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt
5P-2424: 1/2''-13 x 2 1/4'' Hex Head Bolt

Inch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut

Cat® 0.500" Steel Hexagonal Plain Nut

Check Price
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
1K-6872: 1/2''-13 Cone Lock Nut
1K-6872: 1/2''-13 Cone Lock Nut

Cat® 0.5'' Steel Hexagonal Locknut

Check Price
9X-0941: 1/2''-13 Hex Lock Nut
9X-0941: 1/2''-13 Hex Lock Nut

Cat® 0.500" Steel Hexagonal Lock Nut with Nylon Insert

Check Price
1F-0748: 1/2''-13 Hex Weld Nut
1F-0748: 1/2''-13 Hex Weld Nut

Weld Nut

Check Price
5P-1076
5P-1076: M12 ID Steel Flat Washer
Check Price
6V-8188
6V-8188: 1/2''-13 Hex Nut
Check Price
8T-4223
8T-4223: M12 ID Steel Flat Washer
Check Price
1K-6872
1K-6872: 1/2''-13 Cone Lock Nut
Check Price
9X-0941
9X-0941: 1/2''-13 Hex Lock Nut
Check Price
1F-0748
1F-0748: 1/2''-13 Hex Weld Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert