Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-8188: 1/2''-13 Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut

Cat® 0.500" Steel Hexagonal Plain Nut

Brand: Cat

Product Images
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut

Cat® 0.500" Steel Hexagonal Plain Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-4432: 1/2''-13 x 4'' Hex Head Bolt
6V-4432: 1/2''-13 x 4'' Hex Head Bolt

Cat® 1/2-13 Thread 101.6mm Long Hex Head Bolt

Check Price
6C-3241: 1/2''-13 x 1 1/2'' Hex Head Bolt
6C-3241: 1/2''-13 x 1 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
8T-4835: 1/2''-13 x 2'' Hex Head Bolt
8T-4835: 1/2''-13 x 2'' Hex Head Bolt

Track Bolt

Check Price
7X-0326: 1/2''-13 x 3'' Hex Head Bolt
7X-0326: 1/2''-13 x 3'' Hex Head Bolt

Cat® 1/2-13 Thread 76.2mm Long Hex Head Bolt

Check Price
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
6V-4432
6V-4432: 1/2''-13 x 4'' Hex Head Bolt
Check Price
6C-3241
6C-3241: 1/2''-13 x 1 1/2'' Hex Head Bolt
Check Price
8T-4835
8T-4835: 1/2''-13 x 2'' Hex Head Bolt
Check Price
7X-0326
7X-0326: 1/2''-13 x 3'' Hex Head Bolt
Check Price
8T-4223
8T-4223: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert