Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5P-2603: 40mm Length Fully Threaded Taperlock Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5P-2603: 40mm Length Fully Threaded Taperlock Stud
5P-2603: 40mm Length Fully Threaded Taperlock Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
5P-2603: 40mm Length Fully Threaded Taperlock Stud
5P-2603: 40mm Length Fully Threaded Taperlock Stud
5P-2603: 40mm Length Fully Threaded Taperlock Stud
5P-2603: 40mm Length Fully Threaded Taperlock Stud
5P-2603: 40mm Length Fully Threaded Taperlock Stud

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-2603

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (rod)
Material: STAINLESS STEEL,Stainless Steel
Overall Length (in): 1.57
Stud Thread Size (in): 3/8-16
Coating: Plain Finish
Thread Size (mm): .375
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: A286 (High temperature alloy)
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Screw Length - A (in): 1 9/16
Hole Thread Pitch: 16.0
Overall Length (mm): 39.6875
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 5P-2603

PUMPER

SPF343C

GENERATOR

SR4 SR4B

TRUCK ENGINE

1693

GENERATOR SET

G3406 CG137-08 G3516 G3512 CG137-12 G3412C G3508 G3516B G3516C G3516E G3520C G3512E G3520B G3520E G3412 3512C

POWER MODULE

XQG400 PMG3516

ENGINE

G3406 G3408 G3520J G3408C G3412C G3516C G3516J G3412

LOCOMOTIVE ENGINE

3508C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3512E 3512C

GEN SET ENGINE

G3508 3616 G3516 G3512 POWER SYS G3412C G3516B G3520B

ENGINE - MACHINE

C4.4

ROTARY DRILL

MD6380 MD6540C

MARINE AUXILIARY

3512C

MARINE ENGINE

3512C 3516C

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

CG137-08 3512C

TRUCK

793

GAS ENGINE

G3412 CG137-08 G3408C G3408B G3512E G3520B G3516J G3508J G3512B G3520J G3408 G3406 G3512J CG137-12 G3516C G3516B G3508B G3512 G3516 G3508

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced