Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt
5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt
5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt
5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt
5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt
5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-2955

Units of Measure

USMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.625
Grip Length (mm): 41.27
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.012
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 5P-2955

GENERATOR

SR4 SR5

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

TRACK SKIDDER

527

POWER PACK

PR118 PR123 PR121

WHEEL SKIDDER

518C 528B 525 518 515 528 530B

ROTARY DRILL

MD6310 MD6250

EXCAVATOR

M325C 350-A L 350 L 235B 235C 235D 350-A 235

BROOM-PICKUP

BP118C BP115C

SHOVEL

6040

WHEEL TRACTOR

633E II 651E 615C II 631D 631E 631G 613C II 623G 657E 633D 657G 621G 639D 615C 627G 637G 637D 637E

TRACK LOADER

973 935C 973C 963B 963C 953C 931C

SOIL COMPACTOR

825C

PETROLEUM ENGINE

3516 3512 3508B 2016 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

WHEEL DOZER

854G 854K 844 834B 854 824C

LANDFILL COMPACTOR

836 826C

PETROLEUM GEN SET

3512B 3512C C18

WHEEL LOADER

960F 950F G926 988B 988F G916 966D 966F 966E G936 936E 936F 926E 990 II 988F II 990 916 926 936 980F II 990K 992D 980C 992C 980F 980H 992K 970F

SOIL STABILIZER

SS-250B SS-250

WHEELED EXCAVATOR

M325B

WAGON

613C II

PNEUMATIC COMPACTOR

PS-360B PF-290B

ENGINE - INDUSTRIAL

3516B LD700E 3561B

INDUSTRIAL ENGINE

C32 C27 3304 3306 3512 3516 3508B 3508 3512E 3512B 3512C C32B D333C 3412E D330C

WHEEL SCRAPER

631G 657G 621G 623G 637G 627G 613C II

ASPHALT SCREED

10 FT 8 FT 10-20B

QUARRY TRUCK

777E 775D 771D 772G

TRACTOR

784C 776D

BULLDOZER

834U 834S 9SU 8SU 7SU 6SU 11SU 8U 9U 4P 6A 6S 11U 7A 7S 7U 8A

PUMPER

CPT372 SPF743

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30

POWER MODULE

C18 PM3508 XQG400 PM3412 TR43-C18L

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

796 AC 794 AC 773GC 3508B 772 775 773 798 AC

OEM SOLUTIONS

3412C

WINCH

57H 56H 53 59N 59L 58L

MOTOR GRADER

24 24H 24M

ROTARY CUTTER

RC7

BACKHOE

D3 931

HYDRAULIC SHOVEL

6040 6030 6030 T4 6030 T2 6040 FS

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D11 D6R II 30/30 D3C D7R SERIES D4C D6F SR D5E D6E SR D6D D6R D6T D6E D6G D6H D7E D6G SR D8 D10N D10R D10T D4E SR D11N D11R D11T D6H XL D6H XR D7G2 D7R D7G D7H D8T D8R D10T2 D8N D9T D9R D8R II D9N DEUCE D6G2 XL D7R II D7E LGP

ASPHALT PAVER

AP-800 BG-240C AP-900B AP-1050B AP-800D AP-800C AP-800B BG-260C BG-2455C AP-1000B AP-650B BG-230 AP-1050 AP-1055B AP-1000 BG-225C BG-230D BG-245C

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

C32 C32 MARINE 3306 C18 MARINE C18 3406C 3516E 3512E 3306B D333C

PIPELAYER

572R II 587R 578 572R 583R

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CS-323C CS-663E CS-433C CV119 CS-323 CV117 CS-531D CS-531C CS-533 CP-663E CP-433C CP-323C CS-533C CS-533D CV16B CP-563D CP-563C CB-544 CB-534C CB-534B CB-634 CB-634C CB-614 CP-563 CP-323 CB-434B CB-434C CB-434 CS-583C CS-583D CP-533 CV18B CS-573C CS-573D CS-683E CS-563C CS-563D

PETROLEUM PACKAGE

TH48-E70 CX35-P800 TH55 C18

GENERATOR SET

G3512 3508 G3412 CG137-12 3516 C18 3512 C18 MARINE GS 3508C 3508B C32 G3412C G3520H 3512C 3512B 3406C 3516B

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

C32 MARINE 3512E 3516E C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3508B

COLD PLANER

PM-565B PR-450C PM-465 PM-201 PM-565

ROAD RECLAIMER

RR-250B RR-250 RM-350B

ENGINE - MACHINE

C27

CHALLENGER

65 75 65C 65B 65D 75D 75C 85C 85D 70C

GEN SET ENGINE

3406C 3516B 3304B 3512B 3306B POWER SYS 3508B 3456 3116 3114 3306 3304 3208 3508 3512 3516

RIPPER

3 7 6 9 8 11

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 794 AC 775G 775F 772G OEM 775E 789C 777D 777F 775G OEM 769D 772G 69D 773E 773D 773G 773F 773G OEM 785C 785B 775G LRC

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced